We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC24053


MIC24053 is a constant-frequency, synchronous buck regulator featuring a unique adaptive on-time control architecture. The MIC24053 operates over an input supply range of 4.5V to 19V and provides a regulated output of up to 9A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1%, and the device operates at a switching frequency of 600kHz.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Synchronous buck regulator, transient Software 17 Aug 2020 Download
Software - 17 Aug 2020
Synchronous buck regulator, start up Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC24053
19V/9A High Efficiency DC-DC Buck Regulator
MIC24053 19V/9A High Efficiency DC-DC Buck Regulator

Live Chat

Need Help?

Privacy Policy