We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC2174


The Micrel MIC2174/MIC2174C is a fixed frequency, synchronous buck controller featuring adaptive on-time control. The MIC2174/MIC2174C operates over an input supply range of 3V to 40V at a fixed switching frequency of 300kHz and is capable of driving 25A of output current. The output voltage is adjustable down to 0.8V. A unique Hyper Speed Control™ architecture allows for ultra fast transient response while reducing the output capacitance and also makes ultra fast transient response while reducing the output capacitance and also extremely low duty-cycle operation possible. The MIC2174/MIC2174C utilizes an adaptive tON ripple controlled architecture. A UVLO is provided to ensure proper operation under power-sag conditions to prevent the external power MOSFET from overheating. A soft-start is provided to reduce inrush current. Foldback current limit and "hiccup" mode short-circuit protection ensure FET and load protection.

Documents


Title
Title
Document Category
Date
Software - 07 Apr 2020
(MIC2174C) Synchronous buck example, AC transient load step Software 07 Apr 2020 Download
Software - 07 Apr 2020
(MIC2174C) Synchronous buck example, start up Software 07 Apr 2020 Download
Software - 07 Apr 2020
(MIC2174) Synchronous buck example, AC transient load step Software 07 Apr 2020 Download
Software - 07 Apr 2020
(MIC2174) Synchronous buck example, start up Software 07 Apr 2020 Download

Products


Title
Product
Title
MIC2174
EOL
MIC2174 EOL

Live Chat

Need Help?

Privacy Policy