We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC2166


The Micrel MIC2166 is a synchronous adaptive on-time buck controller targeting high performance, cost sensitive applications such as set-top boxes, gateways, routers, computing peripherals, and telecom/networking equipment. The MIC2166 operates over a supply range of 4.5V to 28V. It has an internal linear regulator which provides a regulated 5V supply to power the internal control circuitry. MIC2166 operates at a constant 600kHz switching frequency and can be used to drive up to 25A of output current. The output voltage is adjustable from 0.8V to 5.5V.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
Synchronous buck example, start up Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC2166
28V Synchronous Buck Controllers Featuring Adaptive ON-Time Control and Hyper Speed Control™
MIC2166 28V Synchronous Buck Controllers Featuring Adaptive ON-Time Control and Hyper Speed Control™

Live Chat

Need Help?

Privacy Policy