We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC2124


The Micrel MIC2124 is a member of the Hyper Speed Control™ family of DC-DC controllers. It uses an adaptive on-time current mode control scheme and operates at a constant frequency. The MIC2124 operates over a supply range of +3V to +18V, and is independent of the IC supply voltage VIN. It operates at a fixed 300kHz switching frequency and can be used to provide up to 25A of output current. The output voltage is adjustable down to +0.8V. The MIC2124 includes an EN/COMP pin that can be pulled low to shut down the converter. The MIC2124 optimizes performance and ensures stability with external compensation.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
Synchronous buck example, start up Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC2124
Synchronous Buck Controller w/Adaptive On-Time Control
MIC2124 Synchronous Buck Controller w/Adaptive On-Time Control

Live Chat

Need Help?

Privacy Policy