We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC2102


The Micrel MIC2101/02 are constant-frequency, synchronous buck controllers featuring a unique adaptive ON-time control architecture. The MIC2101/02 operates over an input supply range from 4.5V to 38V and can be used to supply up to 15A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1%. The device operates with programmable switching frequency from 200kHz to 600kHz.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
Synchronous buck example, start up Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC2102
38V DC-DC Buck Controller with Hyper Speed Control™
MIC2102 38V DC-DC Buck Controller with Hyper Speed Control™

Live Chat

Need Help?

Privacy Policy