We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - HV9861A


The HV9861A is a patented, average-mode, constant current control LED
driver IC operating in a constant off-time mode. Unlike the HV9910B,
this control IC does not produce a peak-to-average error, and therefore
greatly improves the accuracy, line and load regulation of the LED
current without any need for loop compensation or high-side current
sensing. The output LED current accuracy is ±3%.
The IC is equipped with a current limit comparator for hiccup-mode
output short circuit protection. Internal over-temperature protection is
provided. The internally regulated voltage (VDD) for the HV9861A is
7.5V.
The IC can be powered from a 15 - 450V supply. A PWM dimming input is
provided that accepts an external control TTL-compatible signal. The
output current can be programmed by an internal 270mV reference, or
controlled externally through a 0 - 1.5V dimming input.
The IC is pin-to-pin compatible with the Supertex HV9910B and HV9961,
and can be used as a drop-in replacement for many applications to
improve the LED current accuracy and regulation.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
LED Step Dimming Example Software 17 Aug 2020 Download
Software - 17 Aug 2020
21W Universal AC LED Driver with Accurate Average-Mode Constant Current Control, Startup Software 17 Aug 2020 Download

Products


Title
Product
Title
HV9861A
LED Driver w/ Average-Mode Constant Current Control
HV9861A LED Driver w/ Average-Mode Constant Current Control

Live Chat

Need Help?

Privacy Policy