We provide a complete family of ICs for the use in IR receiver modules. These IR control products offer excellent performance in bright light or disturbed environment (e.g. inverter lamps or fluorescence lamps) due to a special regulation concept.
End applications include consumer products such as TV, VCR, audio systems, cameras, air conditioners and toys.
This video introduces Microchip’s first Trust&GO Wi-Fi® 32-bit MCU, which has market leading MCU functionalities and is pre-provisioned for cloud platforms.
This video introduces Microchip’s first Trust&GO Wi-Fi® 32-bit MCU, which has market leading MCU functionalities and is pre-provisioned for cloud platforms.
[MNV378B] Microchip’s new Wi-Fi Smart Device Enablement Kit makes it even easier to allow customers to control their apps with Alexa voice commands.
This video provides an overview of the AVR-IoT WG Development board. The AVR-IoT WG board was designed to be extremely easy to use, secure and low power. With this device, you will be able to connect your IoT node to the internet in 30 seconds or less.
This video provides an overview of the PIC-IoT WG Development board. The PIC-IoT WG board was designed to be extremely easy to use, secure and low power. With this device, you will be able to connect your IoT node to the internet in 30 seconds or less.
[MNV 348] Create high-resolution audio devices using Microchip’s new bluetooth® audio SoC with Sony’s LDAC™ technology
[MNV366] Develop low-power wireless sensor nodes with the industry’s smallest regulatory-certified sub-Ghz module
[MNV355] Accelerate development of remote IoT nodes with the industry’s lowest-power LoRa® system-in-package family
[MNV300] New dual-mode Bluetooth® module features enhanced security and easy-to-use interface.
[MNV287] Microchip announces next-generation Bluetooth® Low Energy solutions with easy-to-use interface and embedded scripting capability.
[MNV288] Next generation dual-mode Bluetooth® audio products from Microchip.
[MNV238] Microchip's LoRa™ technology wireless module enables IoT and is the first module for ultra-long range and low-power network standard.
The IS2066B is a low power Bluetooth Audio System-on-Chip (SoC) with Microchip’s Wireless Stereo Technology (WST) for Bluetooth Audio applications targeting wireless earbuds.
Along with the widely adaption of IoT technology in industrial areas, like logistics, heath care, utility, and high-end manufacturing, IoT designers are paying more attention at improving the reliability, security, and functionality of the IoT system design, because reliable and robust IoT data is critical to improve the efficiency of operations, quality of services, and business income.
Microchip’s highly integrated WFI32 Wi-Fi MCU module is safe, powerful, and reliable IoT platform, which can be used to design various industrial IoT systems with high-performance MCU capabilities and robust and safe IoT connection.