We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MIC24066/7 Switching Regulator Product Family

High Performance and Wide Input Voltage Ranges to Support Multiple Applications


The MIC24066/7 is a family of commercial 36V synchronous switching regulators that support a wide input range of 4.5–36V and deliver 6A of load current. These integrated Field-Effect Transistor (FET) switching regulators feature an enhanced high-voltage Constant-On-Time (COT) controller that is packaged with a pair of N-channel FETS with improved avalanche rating.

Applications


Automotive Applications

Data Centers and Computing

  • Servers and workstations
  • Routers, switches and telecom equipment
  • Base stations
  • High-power-density point-of-load conversion
SiC for Industrial Applications

Industrial

  • USB Type-C® charge only
  • Test and measurement instrumentation
  • 24V industrial input DC-DC conversion
  • High-power-density point-of-load conversion

Live Chat

Need Help?

Privacy Policy