We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Key Design Considerations

  • Ultra-low active (run mode) and static (ultra-low-power mode) power consumption
  • Small-footprint design
  • Consumer-grade user interface

SAMA5D2 Benefits

  • Market-leading low power, lowest active power consumption
  • Ultra-small 0.4 mm pitch 8 × 8 BGA package
  • High integration, including up to three High-Speed USB hosts with PHYs, ADC for battery monitoring and touchscreens, Class D, digital microphone and I2S™ audio support, multiple SDIO interfaces
  • LPDDR2 and LPDDR3 support