Extreme-Speed AES-GCM Authenticated Encryption | IP Core Tool
Extreme speed AES256-GCM core implements the Advanced Encryption Standard (AES) in Galois Counter Mode (GCM) with up to 800G linerate. AES-GCM is a widely used cryptographic algorithm for Authenticated Encryption with Associated Data (AEAD) purposes, providing both data confidentiality and authenticity.
Implements AES256-GCM authenticated encryption as de€ned in the NIST standards FIPS PUB 197 [1] and Special Publication 800-38D [2], and offers a security level of 256 bits.
Extremely High Throughput:
Offers extremely high throughput for a single stream of data as it processes one 32/64/128-byte block per clock cycle and has a high maximum clock frequency.
Achieve throughputs of hundreds of Gbps depending on the target FPGA.
Constant Latency:
Constant latency for every data block and has a deterministic latency that facilitates an easy integration to various systems.
Secure Design:
Executes encryption and decryption in constant time (that is, independent of the value of the key), and therefore provides full protection against timing side-channel attacks.
Easy Integration :
Pure RTL without hidden CPU or software components.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}