We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Speed MACSEC AES128 GCM (10G/25G/40G)


MACSEC AES128 is a high-speed core implementing the MACsec protocol as standardized in IEEE Std 802.1AE-2018. It uses Advanced Encryption Standard with 256 bits long key in Galois Counter Mode (AES-GCM) to protect data confidentiality, data integrity and data origin authentication. The cipher suite is denoted either as GCM-AES-XPN-256 if the eXtended Packet Numbering (XPN) is in use, or as GCM-AES-XPN-256 if XPN is not in use. This core is best suited for traffic on 1 Gbps links, and can be deployed using low-cost FPGA families.It can also be retrofitted to existing FPGA designs without requiring a board re-spin, either if there are enough FPGA resources available or if a pin-compatible FPGA with additional resources can be used. 


Features and Benefits


  • Optimized resource requirements: 
    • Does not require any multipliers, DSPBlocks or internal memory in a typical Microchip® FPGA implementation. 
  • Performance: 
    • Achieves a high throughput up to 100s of Gbps compliant with NIST Standards.
    • The key, initialization vector (IV), and the mode of operation can be dynamically updated for every 128-bit data clock. 
  • Standard Compliance: 
    • Fully compliant with MACsec protocol as standardized in IEEE Std 802.1AE-2018.
    • The cipher suite (GCM-AES-256 or GCM-AES-XPN-256) is fully compliant with the Advanced Encryption Algorithm (AES) standard, as well as with the Galois Counter Mode (GCM) standard.
    • Passes the relevant test vectors specified in Annex C of IEEE Std 802.1AE-2018
  • Easy Integration 
    • Pure RTL without hidden CPU or software components. 
    • Vendor agnostics FPGA/ASIC implementation. 

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera 

Documentation


Title
xip1211b Link



Live Chat

Need Help?

Privacy Policy