Arasan's USB Solution portfolio provides a complete suite of USB-compliant IP supporting low-speed, full-speed, high-speed, and SuperSpeed USB connectivity for FPGA, SoC, ASIC, embedded, consumer, industrial, and networking applications. As a member of the USB Implementers Forum (USB-IF) since 1996, Arasan has developed a broad USB portfolio that spans USB 1.1, USB 2.0, USB 3.0, PHY solutions, software stacks, device drivers, and protocol adapters. The portfolio includes USB 2.0 Host, Device, OTG, Hub, PHY, and Dual-Role Device (DRD) solutions, as well as USB 3.0 SuperSpeed Host and Device controllers, xHCI drivers, and SSIC adapters. These solutions deliver scalable bandwidth from Full-Speed and High-Speed USB up to SuperSpeed USB performance while supporting advanced capabilities such as DMA acceleration, low-power operation, industry-standard bus interfaces, and software integration. Additionally, Arasan provides USB 2.0 PHY and HSIC PHY offerings to simplify end-to-end USB subsystem deployment. The USB portfolio is designed to accelerate integration, reduce development risk, and provide a complete USB connectivity solution from controller and PHY through software and drivers.