We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

UDPIP-10G


Implements a UDP/IP hardware protocol stack that enables high-speed communication over a LAN or a point-to-point connection. Designed for standalone operation, the core is ideal for offloading the host processor from the demanding task of UDP/IP encapsulation and enables media streaming with speeds up to 1Gbps even in processor-less SoC designs.


Features and Benefits


  • 10G Ethernet
  • IPv4 support without packet fragmentation
  • Jumbo and Super Jumbo Frames
  • VLAN (IEEE 802.1Q), ARP, ICMP (Ping Reply), IGMP v3 (Multicast), optional DHCP client
  • UDP Port Filtering
  • 1 to 32 UDP transmit. and 1 to 32 UDP receive channels

Licensing Options


For additional information, contact info@cast-inc.com or visit CAST

Documentation


Title
udpip-10g Link



Live Chat

Need Help?

Privacy Policy