We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Sanitas EG uAES128


The AES algorithm (also known as the Rijndael algorithm) is a symmetrical block cipher algorithm that takes plain text in blocks of 128 bits and converts them to ciphertext using keys of 128, 192, and 256 bits. Since the AES algorithm is considered secure, it is in the worldwide standard.The Sanitas EG uAES128 IP Core implements the Advanced Encryption Standard 128-bit algorithm, allowing the FPGA Designer to efficiently secure the managed dat


Features and Benefits


Advanced Encryption Standard Implementation

  • Encryption and Decryption features
  • 128-bit key size
  • Multiple keys management
  • Technology Independence

Licensing Options


For additional information, contact info@sanitaseg.it or visit Sanitas EG

Documentation


Title
sanitas-eg-uaes128 Link



Live Chat

Need Help?

Privacy Policy