We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Sanitas EG 1Gbit Ethernet/UDP/IP/MAC


In computer networking, the User Datagram Protocol (UDP) is one of the core members of the Internet protocol suite. The 1Gbit Ethernet/UDP/IP/MAC IP core is a communication core aimed at integrating embedded applications into private Ethernet networks. It provides an effective infrastructure to implement high-speed communication between an FPGA and one or several network devices. Together with standard interfaces, it provides a common command interface for user applications. The controller implements the UDP protocol over a LAN (Local Area Network)


Features and Benefits


10/100/1000 Mbit/s transfer rate over Ethernet

  • UDP protocol
  • Half/Full duplex
  • GMII/RGMII/MII/RMII interfaces
  • Automatic ARP management

Licensing Options


For additional information, contact info@sanitaseg.it or visit Sanitas EG

Documentation


Title
sanitas-eg-1gbit-ethernet-udp-ip-mac Link



Live Chat

Need Help?

Privacy Policy