We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PF_DDR3


Microchip's PolarFire FPGAs are the fifth-generation family of non-volatile FPGA devices, built on state-of-the-art 28 nm non-volatile process technology. PolarFire FPGAs deliver the lowest power at mid-range densities.


Features and Benefits


  • Integrated hard PHY.
  • Configurable to support DDR4, DDR3, DDR3L, and LPDDR3 memory devices, and dual in-line memorymodules (DIMM). The subsystem supports:? DDR3 and DDR4 additive latency modes.? DDR4 temperature-controlled refresh modes.
  • Up to 1600 Mbps (800 MHz DDR) data rates.
  • Supports 16-bit, 32-bit (40-bit with ECC), and 64-bit (72-bit with ECC) DDR SDRAM data buses.
  • Supports a maximum of 16 memory banks.

Licensing Options


Free with any Libero License

Documentation


Title
PolarFire FPGA and PolarFire SoC Memory Controller Download



Live Chat

Need Help?

Privacy Policy