Arasan's MIPI Display Serial Interface (DSI) IP portfolio provides a complete solution for connecting application processors, SoCs, and FPGA devices to display modules and display panels. The portfolio includes DSI and DSI-2 transmitter and receiver controller IP, along with D-PHY and C-PHY support for high-speed, low-power display connectivity. The IP supports efficient transmission of video, command, and control data while maintaining compatibility with a broad range of display architectures and resolutions. Advanced features such as multi-lane operation, multiple display interfaces, low-power modes, error recovery mechanisms, and support for various color and pixel formats enable deployment in performance-critical display applications. The solution is fully compliant with MIPI specifications and is optimized for mobile, embedded, automotive, and industrial display systems requiring scalable bandwidth, power efficiency, and interoperability.