We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MIPI Camera Serial Interface


Arasan's MIPI Camera Serial Interface (CSI) IP portfolio provides a complete solution for integrating high-performance camera modules into SoCs and FPGA-based systems. The portfolio includes CSI-2 v1.3 and CSI-2 v2.1 transmitter and receiver controllers, along with corresponding D-PHY and C-PHY implementations to enable scalable, low-power, and high-bandwidth image transport. The CSI IP acts as a bridge between image sensors, camera modules, and host processors, supporting reliable transfer of image and video data across MIPI-compliant interfaces. Designed for modern imaging applications, the solution supports high-speed data transmission, multiple CSI modes, multi-lane configurations, dynamic lane assignment, error detection and recovery mechanisms, and support for various pixel formats. Power-efficient operation is achieved through low-power modes and clock management techniques, making the IP suitable for battery-powered and embedded devices. The CSI portfolio is fully compliant with MIPI standards and is optimized for applications requiring high-resolution imaging, low latency, and scalable bandwidth. Typical deployments include mobile devices, automotive vision systems, industrial cameras, drones, and intelligent edge AI systems.


Features and Benefits


  • MIPI CSI-2 Compliant
    • CSI-2 v1.3 and CSI-2 v2.1 support
    • Compatible with D-PHY and C-PHY interfaces
    • MIPI-compliant interoperability
  • High Performance Imaging
    • Multi-lane architecture
    • High-speed image and video data transport
    • Supports high-resolution camera systems.
    • Up to 8 D-PHY lanes
    • Up to 3 C-PHY trios
  • Flexible Data Handling
    • RAW, RGB, and YUV pixel format support
    • Virtual channel interleaving
    • Data type interleaving
    • User-defined data type support

Licensing Options


For additional information , Please contact  sales@arasan.com or visit Arasan Chip Systems

Documentation


Title
arasan_mipi_csi Link



Live Chat

Need Help?

Privacy Policy