We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Ethernet OAM


The Ethernet OAM IP provides Operations, Administration, and Maintenance functionality for Ethernet networks, enabling monitoring, fault detection, and performance management. It implements Connectivity Fault Management (CFM) features such as Continuity Check Messages (CCMs) to ensure network reliability. The IP operates using concepts such as Maintenance Associations (MA), Maintenance End Points (MEP), and Maintenance Intermediate Points (MIP), which collectively define monitoring structures within the network. It integrates with CPU and MAC interfaces using an APB interface and interrupt mechanism. Internally, it includes components such as CPU interface, port interfaces, and OAM engine for packet processing and classification. This IP is ideal for telecommunications and networking applications where continuous service monitoring and fault recovery are essential.


Features and Benefits


  • Network Monitoring 
    • Maintenance Association (MA) support
    • MEP/MIP architecture
  • Fault Detection
    • Continuity Check Messages (CCMs)
    • Alarm generation
  • System Integration
    • APB interface
    • CPU interrupt support
  • Packet Processing
    • OAM engine for ingress/egress packets
    • Ethernet MAC integration
  • Scalability
    • Supports multiple monitoring points

Licensing Options


Free with any Libero license

Documentation


Title
Ethernet OAM IP User Guide Download



Live Chat

Need Help?

Privacy Policy