We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

DRPIC1655X


The DRPIC1655X is a low-cost, high performance, 8-bit, fully static soft IP Core, dedicated for operation with fast (typically on-chip) dual ported memory. The core has been designed with a special concern about low power consumption.


Features and Benefits


  • Software compatible with industry PIC16C55X
  • Pipelined Harvard architecture faster compared to original implementation
  • 35 instructions
  • 14 bit wide instruction word
  • Up to 32 K bytes of internal Data Memory
  • Up to 64K bytes of Program Memory

Licensing Options


For additional information, contact info@dcd.pl or visit DigitalCoreDeisgn 

Documentation


Title
drpic1655x Link



Live Chat

Need Help?

Privacy Policy