We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

DB9000AXI


The Display Controller Verilog RTL IP Core comes in releases supporting baselinedisplay processing features and releases with advanced display processing, such as Multilayer Overlay Windows with optional Alpha Blending, Scaling, Color Space Conversion,4:2:2 YCrCb with Re-sampling & conversion to RGB, and Hardware Cursor and FrameBuffer Compression


Features and Benefits


  • Color Palette RAM per layer or single Palette for integrated display image
  • Interface to parallel RGB, LVDS, HDMI, DisplayPort, MIPI, Vby1, BT.656
  • Programmable 1,2,4,8 Port Display Panel interfaces

Licensing Options


For additional information, contact info@digitalblocks.com or visit Digital Blocks

Documentation


Title
db9000axi Link



Live Chat

Need Help?

Privacy Policy