We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

D16950


D16950 bridge to APB, AHB, AXI bus, it is a soft core of a Universal Synchronous and Asynchronous Receiver/Transmitter (UART), functionally compatible to the OX16C950.


Features and Benefits


  • FIFO size – 128 Bytes
  • Optional FIFO size extension to 256 or 512 Bytes
  • Adds or deletes standard asynchronous communication bits (start, stop and parity) to or from the serial data
  • Independently controlled transmit, receive, line status and data set interrupts
  • False start bit detection
  • 16 bit programmable baud generator

Licensing Options


For additional information, contact info@dcd.pl or visit DigitalCoreDeisgn 

Documentation


Title
d16950 Link



Live Chat

Need Help?

Privacy Policy