We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreVectorBlox


Microchip's CoreVectorBlox IP is a neural network accelerator designed for their PolarFire FPGAs, enabling power-efficient AI/ML inference at the edge. It allows software developers to implement trained neural networks (from frameworks like TensorFlow or ONNX). The CoreVectorBlox IP itself comprises a Matrix processor (MXP) for general neural network layers and an MXP CNN IP specifically for convolutional layers. This architecture allows it to be instantiated as either a single core accelerator or in multi-core configurations to distribute neural network workloads. This makes it ideal for applications requiring low power consumption and small form factors.


Features and Benefits


  • Multiple size configuration
  • Overlay design that allows multiple networks to run on the same core and switch dynamically
  • Configurable width (64b to 256b) AXI4 memory master for data access
  • AXI4-Lite device for control and status
  • Memory based with the ability to read inputs from memory-mapped master and write outputs
  • Internal vector processor for general neural networks
  • CNN accelerator for convolutional layers
  • Multiple networks can be overlayed during the runtime and switched dynamically
  • Possible to run simultaneous networks on a single CoreVectorBlox instantiation through time-slicing.
  • The MXP CNN IP is responsible for executing the convolutional layers of CNNs.

Licensing Options


This IP core requires a free license to be requested and registered to use within Libero SoC Design Suite.  A mymicrochip account will be required to complete this request, please login or create an account.  Once logged in you can request, register, and install the CoreVectorBlox license.

Documentation


Title
corevectorblox-2 Link



Live Chat

Need Help?

Privacy Policy