We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CORERSDEC


CoreRSDEC is a Reed-Solomon Decoder IP core designed for error correction in digital communication systems. Reed-Solomon codes are a type of error-correcting code that can detect and correct multiple symbol errors within a data block, making them highly effective for applications where data integrity is critical. Reed-Solomon (RS) code is a class of error-correcting codes used to detect and correct errors that are introduced into digital data when it is transmitted or stored. 


Features and Benefits


  • Configurability :
    • It supports symbol widths from 3 to 8 bits.
    • Capable of correcting both errors (unknown locations) and erasures (known locations provided by external logic).
    • Supports Shortened Code in Conventional Mode Decoding 
    • Parameterizable CoreRSDEC Generator
  • Decoding Capabilities :
    • Supports CCSDS-16 and CCSDS-8 decoding.
    • In CCSDS mode, it supports data decoding presented in dual basis.
    • Supports a continuous flow of data with no gaps required between blocks, provided the clock frequency is sufficient.
    • Optimized for low latency between input data and corrected output.

Licensing Options


RTL is available for free with Libero Gold and Platinum licenses

Documentation


Title
CoreRSDEC User Guide Download



Live Chat

Need Help?

Privacy Policy