We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CCSDS Telemetry Transmitter


The CCSDS Telemetry Transmitter IP Core is fully compliant with the CCSDS 131.2-B standard, combining powerful Serially Concatenated Convolutional Codes (SCCC) with modulations ranging from QPSK to 8PSK and 16-, 32- and 64-APSK, offers precisely such benefits, together with a high degree of flexibility. Such flexibility, thanks to the number of modulation and coding formats (ModCod) provided, will help configuring the system to better adapt to the specific target requirements.


Features and Benefits


Fully compliant with CCSDS 131.2-B standard

  • Support of all the 27 ModCods in a single instantiation for high capacity FPGA technologies for space
  • High data-rate IP Core option for symbol rates higher than 400 Mbaud and input data rates higher than 2 Gb/s
  • Low-complexity IP Core option for implementation on antifuse technology (e.g. RTAX2000 FPGA)

Licensing Options


For additional information, contact request@ingeniars.com or visit IngeniArs 

Documentation


Title
ccsds-telemetry-transmitter Link



Live Chat

Need Help?

Privacy Policy