The UHT-SCALER core from Alma Technologies provides an image and video processing block which converts input images of one size and sampling format to output images of a different size and/or sampling format. It supports scaling of 4:4:4, 4:2:2, 4:2:0 and 4:0:0 (grayscale) image streams with 8- up to 16-bit color depth, using the BILINEAR, BICUBIC, LANCZOS and EXPFILTER scaling methods.