We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Alma UHT-JPEG-E


The UHT-JPEG-E core from Alma Technologies is an advanced 8-bit Baseline and 12-bit Extended Sequential DCT JPEG encoder, compliant to the ITU T.81 and ISO/IEC 10918-1 standards. It supports encoding of 4:4:4, 4:2:2, 4:2:0 and 4:0:0 (grayscale) video streams, in 8, 10 or 12 bits sample depths. The UHT-JPEG-E core is a standalone and high-performance JPEG encoder, designed for enabling ultra-high throughput processing in a very compact silicon footprint.


Features and Benefits


 

  • Full compliance to the Baseline & Extended ISO/IEC 10918-1 JPEG specification
  • 4:4:4, 4:2:2, 4:2:0 and 4:0:0 single scan encoding
  • 8, 10 and 12 bits sample depth encoding
  • ISO/IEC 10918-1 compliant JPEG byte stream output
  • Motion JPEG payload encoding

 

Licensing Options


For additional information, contact ip.sales@alma-technologies.com  or visit  Alma Technologies 

Documentation


Title
alma-uht-jpeg-e Link



Live Chat

Need Help?

Privacy Policy