We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Alma UHT-H264E-IDR


The UHT-H264E-IDR core from Alma Technologies is a scalable, ultra-high throughput, hardware H.264 encoder, designed to enable 4K and 8K Ultra HD resolutions in power- and cost-effective implementations. This core is an Intra frames (IDR) only encoder and is most suitable for applications requiring high video quality in low compression ratio working range. 


Features and Benefits


 

  • Intra frames (IDR) only encoder with full compliance to the ITU-T H.264 specification
  • Ultra-High throughput using scalable and transparent parallel processing
  • Perceptually optimized Image Quality
  • Constrained Baseline, Main, High 10 intra, High 4:2:2 intra, and High 4:4:4 intra (12 bit 4:2:2 or 4:2:0) profiles encoding
  • 4:2:0 and 4:2:2 YCbCr digital video input

 

Licensing Options


For additional information, contact ip.sales@alma-technologies.com  or visit  Alma Technologies 

Documentation


Title
alma-uht-h264e-idr Link



Live Chat

Need Help?

Privacy Policy