We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Alma SHA256


The SHA256 core from Alma Technologies is a high performance implementation of the SHA-256 Message Digest algorithm, a one-way hash function, compliant with FIPS 180-2. The core is composed of two main units, the SHA256 Engine and the Padding Unit . The SHA256 Engine applies the SHA256 loops on a single 512-bit message block, while the Padding Unit splits the input message into 512-bit blocks and performs the message padding on the last block of the message.


Features and Benefits


 

  • Compliant to FIPS 180-2 specification of SHA-256
  • Supports 2^64-1 bits maximum message length
  • Supports input message length multiple of 8-bit
  • 66 processing cycles per 512-bit message block

 

Licensing Options


For additional information, contact ip.sales@alma-technologies.com  or visit  Alma Technologies 

Documentation


Title
alma-sha256 Link



Live Chat

Need Help?

Privacy Policy