We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

STAPL Player

STAPL Player

STAPL player is a tool used to program third-generation Flash devices such as ProASIC Plus®, ProASIC® 3, IGLOO®,  SmartFusion® and Fusion FPGAs. STAPL player uses the STAPL output from Libero® IDE and Libero SoC Design Suite to program the FPGA.

In addition to processing the STAPL file, the STAPL player can:

  • Process STAPL files for use in programming Flash devices
  • Check the CRC of a STAPL file without execution
  • Access the signals of an IEEE® 1149.1 interface
  • Create accurate real-time delays with reliable mechanisms
  • Report exit status information after execution

Live Chat

Need Help?

Privacy Policy