We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Secure Production Programming Solution (SPPS)

Prevent Overbuilding and Cloning


Overbuilding of electronic systems is the fastest way for OEMs to go out of business. When a contract manufacturer has the bill of materials (BOM), programming files, and test programs, they have everything they need to build more than they are authorized to build. Overbuilding can result in a significant loss of revenue, and additional support costs for systems that generated zero revenue for you.

Our Secure Production Programming Solution (SPPS)


Using Thales e-Security FIPS140-2 level 3 certified hardware security modules (HSMs), custom firmware and the state-of-the-art security protocols built into every Microchip PolarFire® SoC FPGA, PolarFire® FPGA, SmartFusion® 2 SoC FPGA and IGLOO® 2 FPGA, customers can automatically prevent overbuilding of their systems in any manufacturing facility anywhere in the world, saving millions of dollars in lost revenue.

Using Our SPPS


  1. The customer can control exactly how many devices are to be programmed
  2. The customer can specify who will be programming the devices
  3. The contract manufacturer can only program the exact number of devices specified
  4. Only validated Microchip original devices can be programmed

No one else can access the programming information, and the system will not allow additional units to be programmed - no more overbuilding.

Documentation


Hardware Security Modules

A Hardware Security Module or HSM is a tamper-resistant device designed to:

  • Generate keys securely
  • Store keys (encrypted) securely outside the module
  • Facilitate the use of sensitive key material
  • Execute standard and custom algorithms requiring use of protected keys

Microchip offers two options for HSMs.. These devices would be purchased once and can then be used for all future designs and manufacturing with Microchip PolarFire, SmartFusion 2 and IGLOO 2 devices. Customers should purchase two devices; one for themselves and one for manufacturing. Microchip is an official reseller of the Thales modules:

  • nShield Edge, a USB-attached device
  • nShield Solo, a module with a PCIe interface

The Solo or Edge can be used as either a U-HSM or M-HSM.

These HSMs must be purchased from Microchip - Contact your local Microchip Sales representative

nShield Edge

  • USB-attached device

    Price - $9999

    Part Number - MSCNC4031U-10

    ECCN 5A002.a.1

 

nShield Solo

  • Module with a PCIe interface

    Price - $19999

    Part Number - MSCNC4433E-500

    ECCN 5A002.a.1

 

Use the Microchip SOC DFK Portal to register your HSM modules

Device Support


Supported Platforms


Microchip tests and supports the latest releases on the specific operating systems shown below. We are committed to resolving problems encountered by customers on these supported operating systems. We do not support untested operating systems or versions.

  • Windows® 10
  • Windows Server 2004
  • Windows 8.1
  • Windows 7
  • Windows Server 2019
  • Windows Server 2022

Notes:

  1. Tools are supported on 64-bit operating systems
  2. Windows 7 and Windows 8.1 have been discontinued by Microsoft
  3. Windows XP is no longer supported

Additional Resources

PolarFire®

SmartFusion® 2

IGLOO® 2

Libero® SoC Design Suite Versions 2021.2 to 12.0

Libero SoC Design Suite Versions 11.9 and Earlier

Live Chat

Need Help?

Privacy Policy