The SyncServer® S650 uses our FlexPort technology to provide unmatched synchronization flexibility and performance. The GNSS-referenced S650 is easily adaptable for modern instrumentation systems and networks that require best-in-class synchronization performance for a wide range of applications.
This modular time server combines the best of time and frequency instrumentation with unique flexibility and powerful network-based and security-hardened features. The timing output flexibility provides easy replication of precise and coherent output signals, eliminating the need for a signal distribution chassis.
The timing I/O modules are exceedingly versatile time and frequency input and output options. They support the most popular input and output time codes, sine waves, and rates (IRIG A, IRIG B, IRIG E, IRIG G, 10 MHz, 1 PPS, T1/E1 and more).
Our unique FlexPort technology efficiently and cost effectively adds innovative any signal, any connector technology to the timing I/O modules, eliminating the wasted space inherent with legacy-style, fixed-signal modules/BNCs.
The rubidium atomic clock upgrade improves the stability and ongoing accuracy, as well as the holdover accuracy, of the SyncServer S650 time server to possibly save the user valuable time. If the GNSS signal is lost, which places the unit in holdover, the rubidium atomic clock significantly improves the clock accuracy during the holdover period.
Some applications require security enhancements above and beyond what might otherwise be acceptable. In addition to supporting the standard network security protocols, the SyncServer S650 time server can be configured to provide additional timing, operational and authentication security to create the most hardened NTP/PTP server. This makes the S650 an excellent choice for Zero Trust networks.
The SyncServer S650 time server implements real-time, hardware-based network packet processing in tandem with accurate hardware-based NTP timestamping, general packet limiting and alarming. This protects the S650’s CPU from excessive network traffic Denial-of-Service (DoS) attacks and provides extremely high-bandwidth, high-accuracy NTP operations.
The IEEE® 1588 PTP output license enables PTP grandmaster operations that leverage the built-in hardware timestamping available in all SyncServer time servers. This single-option license allows the LAN 2, 3 and 4 ports, as well as the optional 10 GbE LAN 5 and 6 ports, to be uniquely configured as PTP grandmasters. This is a very cost-effective solution for scaling PTP grandmaster operations and increasing configuration flexibility. PTP can also be configured as an input time reference.
Two Low Phase Noise (LPN modules) are available for applications requiring superior LPN 10 MHz signals. Each module has eight extremely isolated, phase-coherent 10 MHz LPN outputs to offer excellent LPN or Ultra LPN performance with low spurious noise characteristics.
The SyncServer S650 time server’s BlueSky™ technology option detects GPS jamming- and spoofing-related anomalies in real time to protect essential time and frequency outputs. Alarms are triggered when unexpected changes are detected and trust is compromised. The BlueSky technology detectors respond to protect the integrity of the S650’s time and frequency outputs.
The SyncServer S650 time server’s REST API follows the industry-standard OpenAPI specification 3.0 to provide full-featured status and control of the S650. The easy-to-use interface allows users to program their applications to automate configuration tasks, get status information and customize monitoring of specific parameters to meet their unique requirements.
The REST API is included with the SyncServer S650 time server.
The S650 configurator is available on the myMicrochip portal. Simply register for immediate access or log in.
Use the link below to get accurate price information quickly from our knowledgeable technical experts.
|
Title
|
|
|---|---|
| SyncServer S650 Sell Sheet | Download |
| SyncServer S600-S650 Options and Upgrades Data Sheet | Download |
| SyncServer Comparison Matrix Sell Sheet | Download |
| SyncServer Time Server Software Support and Extended Hardware Warranty | Download |
| S600 S650 Antenna Accessories Data Sheet | Download |
| SyncServer® S600 S650 Antenna Configurator | Download |
| SyncServer S600 S650 Security Data Sheet | Download |
|
Title
|
|
|---|---|
| SyncServer® FlexPort Application Note | Download |
| SyncServer® BlueSky Option Application Note | Download |
| Security-Hardened NTP Reflector and Packet Limiting/Monitoring for SyncServer® Network Time Server | Download |
| SyncServer® REST API Application Note | Download |
| SyncServer® Multi-GNSS Application Note | Download |
| SyncServer® Dual Power Supply Application Note | Download |
| SyncServer® Timing Architecture Application Note | Download |
| Configuring SyncServer® Time Server NTP Associations Application Note | Download |
|
Title
|
|
|---|---|
| SyncServer® S6x0 Release 5.4 User Guide | Download |
|
Title
|
|
|---|---|
| REACH Declaration of Conformance | Download |
| SyncServer S600 S650 CE Declaration of Conformity | Download |
| SyncServer S600 S650 UKCA Declaration of Conformity | Download |
| S600/S650 SyncServer Certificate of Origin | Download |
| SyncServer S600 S650 Certificate of Volatility | Download |
| SyncServer S600 S650 FCC Declaration of Conformity | Download |
|
Title
|
|
|---|---|
| IRIG-B Analyzer Sell Sheet | Download |
|
Title
|
|
|---|---|
| SyncServer S600 S650 Dimensional Drawings | Download |
| SyncServer S600 S650 IGS 3D Model Envelope | Download |
| SyncServer-S600-S650-STEP-3D-Model-Envelope | Download |
| SyncServer S600 S650 SolidWorks 3D Model | Download |
| SyncServer S650 Timing Havequick PTTI IO Module 3D STEP Model | Download |
| SyncServer S650 Timing IO Module 3D STEP Model | Download |
| SyncServer S650 Timing IO Module Fiber Input 3D STEP Model | Download |
| SyncServer S650 Timing IO Module Fiber Outputs 3D STEP Model | Download |
| SyncServer S650 Ultra Low Phase Noise Module 3D STEP Model | Download |
| SyncServer S650 Dual Timing IO Modules with Dual AC 3D STEP Model | Download |
|
Title
|
|
|---|---|
| SyncServer® S600/S650 SNMP MIB | Download |
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.
Live Chat