Modern networks require accurate, secure and reliable time services. The security-hardened SyncServer S600 network time server delivers exact hardware-based Network Time Protocol (NTP) and Precise Time Protocol (PTP) timestamps. In addition to its unparalleled accuracy and security, the S600 offers outstanding and easy-to-use features for reliable network time services to meet the needs of networks and business operations today and into the future.
As the most secure Trusted Time technology network device, the SyncServer® S600 time server supports Zero Trust initiatives. It ensures the security of time and its sources and also complies with the fundamental pillars of Zero Trust including users, devices, networks and analytics.
The rubidium atomic clock upgrade improves the stability and ongoing accuracy, as well as the holdover accuracy, of the SyncServer S600 time server to possibly save the user valuable time. If the GNSS signal is ever lost, which places the unit in holdover, the rubidium atomic clock significantly improves the clock accuracy during the holdover period.
Some applications require security enhancements above and beyond what might otherwise be acceptable. In addition to supporting the standard network security protocols, the SyncServer S600 time server can be configured to provide additional timing, operational and authentication security to create the most hardened NTP/PTP server. This makes the S600 an excellent choice for Zero Trust networks.
The IEEE 1588 PTP output license enables PTP grandmaster operations that leverage the built-in hardware timestamping available in all SyncServer time servers. This single-option license allows the LAN 2, 3 and 4 ports, as well as the optional 10 GbE LAN 5 and 6 ports, to be uniquely configured as PTP grandmasters. This is a very cost-effective solution for scaling PTP grandmaster operations and increasing configuration flexibility. PTP can also be configured as an input time reference.
The SyncServer S600 time server implements real-time, hardware-based network packet processing in tandem with accurate hardware-based NTP timestamping, general packet limiting and alarming. This protects the S600’s CPU from excessive network traffic Denial-of-Service (DoS) attacks and provides extremely high-bandwidth, high-accuracy NTP operations.
The SyncServer S600 time server’s BlueSky™ technology option detects GPS jamming and spoofing related anomalies in real time to protect essential time and frequency outputs. Alarms are triggered when unexpected changes are detected and trust is compromised. The BlueSky technology detectors respond to protect the integrity of the S600’s time and frequency outputs.
The SyncServer S600 time server’s REST API follows the industry-standard OpenAPI specification 3.0 to provide full-featured status and control of the S600. The easy-to-use interface allows users to program their applications to automate configuration tasks, get status information and customize monitoring of specific parameters to meet their unique requirements.
The REST API is included with the SyncServer S600.
The S600 configurator is available on the myMicrochip portal. Simply register for immediate access or log in.
Use the link below to get accurate price information quickly from our knowledgeable technical experts.
Title
|
|
---|---|
S600 S650 Antenna Accessories Data Sheet | Download |
SyncServer S600 S650 Security Data Sheet | Download |
SyncServer S600 Sell Sheet | Download |
SyncServer Comparison Matrix Sell Sheet | Download |
SyncServer S600-S650 Options and Upgrades Data Sheet | Download |
SyncServer S600 NTP/PTP Time Servers Sell Sheet | Download |
Security-Hardened NTP Reflector and Packet Limiting/Monitoring for SyncServer® Network Time Server | Download |
SyncServer Time Server Software Support and Extended Hardware Warranty | Download |
Title
|
|
---|---|
Security-Hardened NTP Reflector and Packet Limiting/Monitoring for SyncServer® Network Time Server | Download |
SyncServer® BlueSky Option Application Note | Download |
SyncServer® REST API Application Note | Download |
SyncServer® Multi-GNSS Application Note | Download |
SyncServer® Dual Power Supply Application Note | Download |
SyncServer® Timing Architecture Application Note | Download |
Configuring SyncServer® Time Server NTP Associations Application Note | Download |
Title
|
|
---|---|
SyncServer® S6x0 Release 5.4 User Guide | Download |
Title
|
|
---|---|
REACH Declaration of Conformance | Download |
SyncServer S600 S650 CE Declaration of Conformity | Download |
SyncServer S600 S650 UKCA Declaration of Conformity | Download |
S600/S650 SyncServer Certificate of Origin | Download |
SyncServer S600 S650 Certificate of Volatility | Download |
SyncServer S600 S650 FCC Declaration of Conformity | Download |
Title
|
|
---|---|
SyncServer® S600/S650 SNMP MIB | Download |
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.