We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Single-Phase AC Residential Electric Vehicle Charger Reference Design

Single-Phase AC Residential Electric Vehicle Charger Reference Design Components


ATM90E26-YU-R

ATM90E26-YU-R

28-SSOP, IND TEMP, 1.8V/3V, REEL

High-performance energy metering device for single-phase two-wire, single-phase three-wire or anti-tampering active and reactive energy meters. Learn More About ATM90E26-YU-R

ATSAMD21G18A-AU

ATSAMD21G18A-AU

48TQFP IND TEMP, GREEN,1.6-3.6V,48MHz

A low-power, high-performance ARM Cortex-M0+ based flash microcontroller ideal for a wide range of home automation, consumer, metering, and industrial applications. Learn More About ATSAMD21G18A-AU

BM70BLES1FC2-0B03AA

BM70BLES1FC2-0B03AA

Bluetooth Low Energy Module, Shielded, Antenna, 12x22mm, Industrial Temp

Delivers up to 2.5x throughput improvement and more secure connections vs. Bluetooth 4.1 based products. Developers can easily interface to the device via a standard UART interface, available on most microcontrollers and processors. Learn More About BM70BLES1FC2-0B03AA

MCP1700T-3302E/TT

MCP1700T-3302E/TT

Low-Quiescent Current LDO

CMOS low-dropout, positive-voltage regulator which can source up to 250mA of current with an extremely low input-output voltage differential of 178mV at 250mA. The low-dropout voltage combined with the low-current consumption of only 1.6µA makes this part ideal for battery operation. Learn More About MCP1700T-3302E/TT

MCP6042T-I/SN

MCP6042T-I/SN

Dual 1.6V 10 kHz OP, I Temp

Dual-op amp with a gain bandwidth product of 14 kHz with a low typical operating current of 600 nA and an offset voltage that is less than 3 mV. Uses Microchip's advanced CMOS technology, which provides low bias current, high-speed operation, high open-loop gain and rail-to-rail output swing. Learn More About MCP6042T-I/SN 

MCP6241UT-E/LT

MCP6241UT-E/LT

1.8V, 550KHz single Operational Amplifier, E Temp

Operational Amplifier with a 550 kHz Gain Bandwidth Product (GBWP) and 68° (typ.) phase margin. Operates from a single-supply voltage as low as 1.8V, while drawing 50 µA (typ.) quiescent current. Learn More About MCP6241UT-E/LT 

MIC2514YM5-TR

MIC2514YM5-TR

IttyBitty Integrated High-Side Switch

Integrated high-side power switch that consists of a TTL compatible input and protected Pchannel MOSFET. It can be used instead of a separate high-side driver and MOSFET in many low-voltage applications. The MIC2514 switches voltage ranging from 3V to 13.5V and delivers more than 400mA continuous current. Learn More About MIC2514YM5-TR 

MIC5209-3.3YS-TR

MIC5209-3.3YS-TR

500mA 1% Low Noise LDO

The MIC5209 is an efficient linear voltage regulator with very low dropout voltage, typically 10mV at light loads and less than 500mV at full load, with better than 1% output voltage accuracy. Learn More About MIC5209-3.3YS-TR

MIC6211YM5-TR

MIC6211YM5-TR

General Purpose IttyBitty Op Amp

General-purpose operational amplifier, that operates from 4V to 32V, single or differential (split) supply. The device features a 2.5 MHz unity gain bandwidth, 6V/µs slew rate, and is internally unity-gain compensated. The MIC6211 is available in the tiny, 5-lead SOT-23-5 surface-mount package. Learn More About MIC6211YM5-TR

MIC803-29D2VM3-TR

MIC803-29D2VM3-TR

3-Pin Microprocessor Supervisor Circuit with Open-Drain Reset Output

Single-voltage supervisor with open-drain reset output that provides accurate power supply monitoring and reset generation in microprocessor based systems. Learn More About MIC803-29D2VM3-TR 

TC1044SEOA

TC1044SEOA

High-Voltage DC-DC Converter

Pin-compatible upgrade to the industry standard TC7660 charge pump voltage converter. It converts a +1.5V to +12V input to a corresponding –1.5V to –12V output using only two low-cost capacitors, eliminating inductors and their associated cost, size and EMI. Learn More About TC1044SEOA

VXB2-9008-8M19200000TR

VXB2-9008-8M19200000TR

Standard Crystal

VXB2 standard crystals are available from 3.5 MHz to 75 MHz in a low-profile 4.2 mm tall metal can package.VXB2 are available in a Fundamental or 3rd overtone mode. Learn More About VXB2-9008-8M19200000TR   

Live Chat

Need Help?

Privacy Policy