Live Chat
We partnered with Draminski Technology to develop an innovative, miniaturized ultrasound device that veterinarians can use to perform quick emergency screenings and provide accurate diagnostics during surgery.
Small form factors and low-power PolarFire FPGAs enable portability.
Flexible and robust Inputs/Outputs (I/Os) connect seamlessly with ultrasound AFEs and transducers.
Built-in security protects design IP and data in transit.
Reduce power by 50% compared to equivalent SRAM FPGAs. PolarFire FPGAs combine low cost with SerDes and DSP resources to satisfy a range of high-speed and compute-intensive systems that may be constrained by low power requirements and small form factors. Cost optimized and with the lowest power in their class, PolarFire FPGAs contain:
The landscape of medical imaging is shifting towards smaller, portable and at-home applications. Our FPGAs play a pivotal role in addressing the needs of modern medical imaging by enabling miniaturization, low-power operation and flexible technology platforms to support high-resolution data, real-time computing and AI-powered analysis while adhering to stringent security protocols. This technology is revolutionizing the way medical imaging is delivered, making it more accessible, convenient and personalized than ever before.
Live Chat