We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: VSC5635EV

VSC5635EV - OCELOT, VIPER, POE, 8XRJ45, 2XSFP, INDUSTRIAL

Overview

The VSC5635EV ethernet development system can be used to demonstrate the VSC7513/14 Ocelot Ethernet switches and the VSC8584 PHY devices as well as the PD69200/PD69208 PoE+ chipset

  • VSC7514 Ethernet Switch with 4 integrated PHYs
  • VSC8584 quad PHY
  • 8 10/100/1000BASE-T (RJ45) Ethernet ports
  • 2 100M/1Gbit/2.5Gbit/s Ethernet SFP ports
  • PoE+ PSE capabilities (through PD69200/PD69208 chipset)
  • Embedded MIPS CPU system for management
  • Stratum-3 class OCXO enables PTP support
  • Serial port
  • SD card slot for memory expansion
  • Reset button with one-shot reset
  • LEDs
  • 56Vdc power in, redundant dual inputs
  • Alarm relay output port
  • Metal chassis, holder for DIN rail mounting
  • -40°C to +60°C operating temperature range

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy