We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TNKC001

TNKC001 - PROTOSHIELD KIT FOR CHIPKIT UNO32

Overview

This Protoshield kit from NKC Electronics is a great way to expand your chipKIT™ Uno32™. Develop your custom circuits on a solder-less breadboard. Once the circuit is tested and ready, install it on a Protoshield for a permanent solution, and free up your breadboard for the next project. Basic soldering experience is required. (Note: breadboard and soldering iron are not included.) 

Assembly instructions are available at https://chipkit.net/nkc-protoshield-kit-for-chipkit-uno32

  • All Uno32 signals and power lines available with standard headers
  • Power indicator LED with resistor and filtering capacitor
  • Two power buses are jumper selectable (5V or GND)
  • DIP-oriented and general-purpose prototyping areas available
  • Multiple shields can be stacked on top of chipKIT Uno32

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy