We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TDGL003

TDGL003 - CHIPKIT MAX32 DEVELOPMENT BOARD

Overview

chipKIT™ Max32™ by Digilent is an easy-to-use platform for developing advanced applications. The chipKIT platform uses a modified version of the original Arduino® IDE for compatibility with existing code examples, tutorials and resources. Pin-compatible with many Arduino shields that can operate at 3.3V.

Digilent is a trusted third-party tool provider.
  • PIC32MX795F512L processor
  • 512K Flash, 128K RAM
  • Up to 80 MHz operating speed
  • USB 2.0 OTG controller
  • 10/100 Ethernet MAC
  • Dual CAN controllers
  • 83 available I/O lines
  • USB or externally powered
  • USB cable required for programming (not included

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy