We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW320015

SW320015 - MCU32 WMA DECODER LIBRARY FOR PIC32MX MLA BASED

Overview

The Microchip WMA Decoder can decode audio signals sampled at up to 48 kHz with up to two discrete channels. The WMA Decoder also supports VBR and CBR encoded audio stream. In most circumstances, .wma files are contained in Advance Systems Format (ASF), which is supported by the WMA Decoder.

Also available in Harmony Framework. Click here for details.

The Microchip WMA Library is only available in binary format, and is only available to Windows Media Component Licensees.

Click Here for Microsoft Licensing Details

For more detailed information on this library, please see the associated ReadMe file available for download here.

Microchip technology provides software libraries allowing customers to build audio applications with high quality and professional results. The WMA Decoder library is optimized (C/ASM) and is available for all PIC32MX devices.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
WMA Decoder Library ReadMe File User Guide Download

Live Chat

Need Help?

Privacy Policy