We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW007022

MATLAB DEVICE BLOCKS FOR MPLAB IDE

Overview

This is an older version of device blocksets. For our latest version, with enhanced features at the same price, please see: MPLAB® 16-bit Device Blocks for Simulink®

The Microchip Device Blocksets for MATLAB Simulink provide a set of interface-compliant configuration and run-time peripheral blocks for the dsPIC30 and dsPIC33 DSCs.  

Complete applications can be created in the form of a MATLAB/SIMULINK model using blocksets provided by Microchip and Simulink. C code for the application will be generated. These blocksets are compatible with the MATLAB plug-in available in MPLAB IDE.   Also provided are many examples in the form of demo models, including a complete BLDC motor control application.

NEW in Version 2.20:

  • SMPS Blocks are added
  • Added dsPIC33fxxxxxA device support
  • Enhanced Port configuration
  • Implemented Port detail crosscheck as mask callback
  • Bug fixes

Microchip MATLAB Forum

 

  • Blocks for all peripherals of dsPIC3x Family
  • Facility to import custom functions written in C through ‘cCall’ block
  • Build Environment Configuration from MATLAB environment

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy