We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: Reference Design - Smart Plug with JD Smart Cloud

SMART PLUG WITH JD SMART CLOUD REFERENCE DESIGN

Overview

The Smart Plug is a reference design targeting any secure Internet of Things (IoT) design. It contains all the core functionality required for a secure Internet-connected product. The Smart Plug is a Wi-Fi-enabled power plug that can be controlled in three ways: locally using the capacitive touch button, using a mobile App with Wi-Fi connection (with or without cloud), or using on/off timing scheduled via a mobile App. The design is based on the SmartConnect ATSAMW25 module, as well as an ECC508A crypto device, to realize ARM® Cortex&#174-M0+ microcontroller (MCU) processing, Wi-Fi connection, CryptoAuthentication with ultra-secure hardware-based key storage and QTouch capacitive touch buttons. It also features the ATM90E26 device, which is a sensor for energy metering functions. Three models are available: US, EU and Chinese standards.

This design targets a JD Smart Cloud version, which allows control of the unit through the JD mobile app and through the JD Cloud. Two other firmware variants are available: One with cloud integration for the worldwide markets using the Cloud by Proximetry solution, and one cloudless version, which allows control of the unit through a local Wi-Fi network. Note that all hardware options supports all versions of the firmware.

Block Diagram




START:

Mobile apps:

Reference Design - Smart PlugReference Design - Smart Plug

  • JD Smart Cloud connectivity solution
  • JD Smart Joylink 2.0 protocol
  • HTML5 App pages implementation for smart plug control in Weilian App
  • Scheduled control by Weilian App
  • Over-the-Air Upgrade (OTAU) firmware upgrade

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy