We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PS7070

PS7070 - PS700 BATTERY MONITOR EVALUATION BOARD

Overview

This product is no longer available for sale.
The PS7070 evaluation board is a complete battery monitor subsystem based on the Microchip PS700 battery monitor. The board is designed to operate with a battery pack consisting of one (1) or two (2) series connected Lithium cells. The board includes the Microchip PS700 battery monitor IC in a socket, a 20 mOhm sense resistor and an overvoltage protection circuit.
N/A
The PS7070 evaluation board is a complete battery monitor subsystem based on the Microchip PS700 battery monitor. The board is designed to operate with a battery pack consisting of one (1) or two (2) series connected Lithium cells. The board includes the Microchip PS700 battery monitor IC in a socket, a 20 mOhm sense resistor and an overvoltage protection circuit.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PS700 Battery Monitor Data Sheet Data Sheets Download