MIC5387 is an advanced, general purpose tripleoutput, linear regulator offering high power supply rejection (PSRR) in an ultra-small 6 pin 1.6mm x 1.6mm Thin MLF® package. The MIC5387 is capable of 150mA from each output and offers high PSRR, making it an ideal solution for any portable electronic application. Ideal for battery powered applications, the MIC5387 offers 2% initial accuracy, low dropout voltage (180mV @ 150mA), and low ground current (typically 32µA per output). The MIC5387 is available in a lead-free (RoHS compliant) 1.6mm x 1.6mm 6 pin Thin MLF® occupying only 2.56mm2 of PCB area, a 36% reduction in board area compared to a 2mm x 2mm Thin MLF® package. An input capacitor is required when the power supply is more than four inches from the device. The evaluation board includes an input capacitor of 10µF to compensate for long inductive test leads.
Precautions:
The MIC5387 evaluation board does not have reverse polarity protection. Applying a negative voltage to the VIN terminal may damage the device.
N/A
The MIC5387 evaluation board requires an input power supply that is capable of delivering a minimum 600mA at a voltage range of 2.5V to 5.5V. The output load can be either active or passive.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC5387-GMMYMT Evaluation Board User Guide | User Guide | Download |
Live Chat