We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC4811YMM-EV

MIC4811YMM EVALUATION BOARD

Overview

The MIC4811 is a high efficiency linear White LED (WLED) driver; it is designed to drive up to six high current WLEDs while maintaining constant current in each channel. The MIC4811 features Dynamic Average Matching™ (DAM™) which is specifically designed to provide optimum matching across all WLEDs. These high accuracy (±1% typical) current regulated WLED channels ensure uniform display illumination under all conditions. A typical dropout of 100mV at 50mA is expected.
Refer to User Guide.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC4811YMM Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy