We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC4742YML-EV

MIC4742YML EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC4742 is a high efficiency dual PWM buck (step-down) regulator that provides up to 2A of output current for each channel. The MIC4742 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz. The low on resistance internal P-Channel MOSFET of the MIC4742 allows efficiencies up to 92%, reduces external component count and eliminates the need for an expensive external current sense resistor. The MIC4742 operates from a 2.9V to 5.5V input and its output is adjustable down to 0.6V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout applications.

Package Contents

N/A

Documentation


Title
Document Id
MIC4742YML Evaluation Board User Guide Download 8e58c84a-d42e-47d9-84f1-46db7d05ceb5