We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2874YCS-EV

MIC2874YCS EVALUATION BOARD

Overview

This product is no longer available for sale.

The MIC2874 is a high-current, high-efficiency flash LED driver that operates in both torch and flash modes. MIC2874 has a built-in internally compensated current-mode PWM 4MHz boost converter that allows the usage of very small inductors and output capacitors. It is used to step up the supply voltage to a high enough voltage at the OUT pin to drive the LED current when the supply voltage is lower than the required output voltage. When the supply voltage exceeds the required output voltage, the synchronous switch of the converter is fully turned on and the LED driver operates in linear mode. MIC2874 also features a configurable safety timer that automatically shuts down the LED current after the set duration has expired if the programmed LED current exceeds a certain current threshold. These features make the MIC2874 an ideal solution for high-resolution camera phone LED flash light driver applications.

  • Refer to User Guide.

N/A

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2874YCS Evaluation Board User Guide User Guide Download