We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23603YML-EV

MIC23603YML EVALUATION BOARD

Overview

The MIC23603 evaluation board allows the customer to evaluate the MIC23603, a fully-integrated 6A, 4MHz switching regulator that features Hyper Light Load® mode, a power good output indicator, and programmable soft-start. The MIC23603 is highly efficient throughout the output current range, drawing just 24μA of quiescent current in operation. The tiny 4mm × 5mm DFN package saves precious board space and requires few external components. The MIC23603 provides accurate output voltage regulation under the most demanding conditions and responds extremely quickly to a load transient with exceptionally small output voltage ripple.

  • Refer to User Guide.

N/A

The MIC23603 evaluation board requires a single 40W bench power source adjustable from 2.7V to 5.5V. The loads can be either active (electronic load) or passive (resistor), and must be able to dissipate 30W. It is ideal, but not essential, to have an oscilloscope available to view the circuit waveforms. The simplest tests require two voltage meters to measure input and output voltage. Efficiency measurements require two voltage meters and two ammeters to prevent errors caused by measurement inaccuracies.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC23603YML Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy