We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2250YML-EV

MIC2250YML EVALUATION BOARD


Refer to User Guide.

Overview


The MIC2250, a high efficiency, low EMI boost regulator is optimized for noise sensitive hand held battery powered applications. The proprietary control method allows low ripple across the output voltage and current ranges. Additionally, the MIC2250’s DITH function introduces a pseudo-random dithering of the switching frequency to reduce EMI levels by up to 10dB. The MIC2250 operates from an input voltage range of 2.5 to 5.5V. This board enables the evaluation of the MIC2250, a fully integrated, general purpose boost regulator with high efficiency over a wide load range. The board includes jumpers to allow manual setting of enable and dither functions.

Documentation


Title
Document Id
MIC2250YML Evaluation Board User Guide Download 072bed0d-ab1b-4fcb-bcc5-13549fd30de6