We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1640RD-4ABC

MCP1640 SINGLE QUAD-A BATTERY BOOST CONVERTER REFERENCE DESIGN

Overview

The MCP1640 Single Quadruple-A Battery Boost Converter Reference Design demonstrates how the MCP1640 device, with the True Output Disconnect Shutdown option, works attached to a microcontroller application. This board demonstrates how to optimize battery life using the MCP1640, and an 8-bit low cost PIC microcontroller, to reduce the No Load Input Current for applications that operate in Standby mode for a long period of time. During Standby, the enable signal for the MCP1640 has a low frequency, with less than 1% positive duty cycle. This maintains the output of the MCP1640 device up to 2.3V, which is sufficient to keep the PIC microcontroller live. This solution reduces up to 80% of the No Load Input Current the MCP1640 consumes in PFM Mode.
  • Input voltage: one AAAA Alkaline battery
  • Output voltage: 3.3V
  • Output current: < 130 mA
  • Up to 75% efficiency
  • Standby battery current: 14.5 μA @ 1.5V input
  • Start-up voltage: 0.65V at VIN = 1.2V, VOUT = 3.3V and IOUT = 1 mA, resistive load
  • Automatic PFM/PWM operation
  • PWM Switching Frequency = 500 kHz
  • ON/OFF switch button, with 25 seconds ON
  • LED status indication (Output ON and Low Battery)
  • Energizer® Battery Holder with reverse battery protection
The MCP1640 Single Quadruple-A Battery Boost Converter Reference Design demonstrates how the MCP1640 device, with the True Output Disconnect Shutdown option, works attached to a microcontroller application. This board demonstrates how to optimize battery life using the MCP1640, and an 8-bit low cost PIC microcontroller, to reduce the No Load Input Current for applications that operate in Standby mode for a long period of time. During Standby, the enable signal for the MCP1640 has a low frequency, with less than 1% positive duty cycle. This maintains the output of the MCP1640 device up to 2.3V, which is sufficient to keep the PIC microcontroller live. This solution reduces up to 80% of the No Load Input Current the MCP1640 consumes in PFM Mode.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1640 Single Quadruple-A Battery Boost Converter Reference Design User Guide Download
MCP1640 Quad A Reference Design Gerbers Board Design Files Download
MCP1640 Quad A Reference Design Firmware Software Libraries and Firmware Download
Optimizing Battery Life in DC Boost Converters Using MCP1640 Application Notes Link Download

Live Chat

Need Help?

Privacy Policy