Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The dsPIC33FJ128GP804 Plug-In Module (PIM) is designed to demonstrate the capabilities of the
dsPIC33FJ128GP804 family of general purpose devices using the Explorer 16 Development Board
and the PICtail Plus daughter boards.
The dsPIC33FJ128GP804 is a high-performance 16-bit digital signal controller within a small 44-pin QFN
package. The dsPIC33FJ128GP804 is equipped with Peripheral Pin Select (PPS), The PIM takes advantage of PPS by using zero ohm resistors to connect the I/O to the 100-pin Explorer 16 Development Board.
This PIM can be used to evaluate the following MCUs: dsPIC33FJ128GP804 dsPIC33FJ128GP802 dsPIC33FJ128GP202 dsPIC33FJ128GP204 dsPIC33FJ64GP804 dsPIC33FJ64GP802 dsPIC33FJ64GP202 dsPIC33FJ64GP204 dsPIC33FJ32GP302 dsPIC33FJ32GP304
.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The dsPIC33FJ128GP804 Plug-In Module (PIM) is designed to demonstrate the capabilities of the
dsPIC33FJ128GP804 family of general purpose devices using the Explorer 16 Development Board
and the PICtail Plus daughter boards.
The dsPIC33FJ128GP804 is a high-performance 16-bit digital signal controller within a small 44-pin QFN
package. The dsPIC33FJ128GP804 is equipped with Peripheral Pin Select (PPS), The PIM takes advantage of PPS by using zero ohm resistors to connect the I/O to the 100-pin Explorer 16 Development Board.
This PIM can be used to evaluate the following MCUs: dsPIC33FJ128GP804 dsPIC33FJ128GP802 dsPIC33FJ128GP202 dsPIC33FJ128GP204 dsPIC33FJ64GP804 dsPIC33FJ64GP802 dsPIC33FJ64GP202 dsPIC33FJ64GP204 dsPIC33FJ32GP302 dsPIC33FJ32GP304
Cannot load image!
Documentation
Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33FJ128GP804 and PIC24HJ128GP504 PIM Information Sheet
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}